Convection Heaters
Use of high-quality components guarantees the highest possible operating safety in the ... given temperature limitation have high reliability without additional switching elements. ...
https://br.omega.com/pptst/FCH-FGC3.html - 84K - 5/17/2024
Low Cost Conductivity Level Switch Systems for Liquids Only
Low Cost Conductivity Level Switch Systems for Liquids Only LVC Series, LVC500 Series Low ... personnel familiar with intrinsic safety wiring, and installation must be in ...
https://br.omega.com/pptst/LVC500.html - 92K - 5/17/2024
Weather or Explosion-Resistant Thermostats
Weather or Explosion-Resistant* Thermostats AR-LT Series Weather or Explosion-Resistant Thermostats | AR-LT Series Weather or Explosion-Resistant Thermostats imagem meramente ...
https://br.omega.com/pptst/AR-LT.html - 80K - 5/17/2024
Side-Mounted Liquid Level Switches for High, Low or Intermediate...
Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing LV90/LV100 ... → Solid-State Relays for Intrinsic Safety SSRL240 and SSRL660 Series SSRL240 and ...
https://br.omega.com/pptst/LV90_100.html - 91K - 5/17/2024
Electronically Controlled Proportioning Valves
for Industrial Applications External Safety Override Contacts to Open/Close Valve ... below 4.0 mA. Dry contact remote switches can be used in conjunction with the ...
https://br.omega.com/pptst/PV14.html - 82K - 5/17/2024
Electrical Enclosures for DIN Rail Mounted Circuit Breakers and...
as DIN rail mount circuit breakers, timers, switches, meters and other control devices. ... exposes mounted components for easy adjustment and isolates wiring for increased safety. ...
https://br.omega.com/pptst/EK.html - 92K - 5/17/2024
NEMA Type 1 Electrical Enclosures and Cabinets with Knockouts
Finish Optional precaution blue texture, safety orange or taupe tan textured power coat ... 10250T Series Pushbuttons and Selector Switches 10250T Series Pushbuttons and Selector ...
https://br.omega.com/pptst/SCE_06NK.html - 92K - 5/17/2024
22.5mm Heavy-Duty Pushbuttons, Selector Switches and Indicating...
2.5mm Heavy-Duty Push Buttons, Selector Switches, Contact Blocks, and Legend Plates EM22 ... E217948 Machinery Safety Directive: EN418 Semiconductor Manufacturing Equipment: SEMI ...
https://br.omega.com/pptst/EM22.html - 92K - 5/17/2024
Universal Transmitter with programmable display, multi-input...
The DRST-UN is designed according to strict safety requirements and is therefore suitable ... As the DRST-UN is designed with electronic hardware switches, it is not necessary to open ...
https://br.omega.com/pptst/DRST-UN.html - 90K - 5/17/2024
Universal Programmable Signal Transmitter - 2 Relay Output
The DRST-UR is designed according to strict safety requirements and is therefore suitable ... As the DRST-UR is designed with electronic hardware switches, it is not necessary to open ...
https://br.omega.com/pptst/DRST-UR.html - 93K - 5/17/2024